2-1/2" Rigid Conduit Bodies LR-Type, w/Cover & Gasket - Aluminum

Southwire #: LRLA-250 Model #: LRLA-250

Allows access for inspection, pulling and maintenance

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Threaded body for Rigid/IMC conduit
  • Aluminum
  • UL Listed, CSA Listed
  • Configuration: BODY W/COVER & FIBER GASKET

Specifications

measurement
imperial metric
Stock # LRLA-250 LRLA-250
Model # LRLA-250 LRLA-250
UPC # 784297323874 784297323874
Product Height 8.988 22.83 inch cm
Product Width 8.988 22.83 inch cm
Product Weight 5.95 2.70 lbs kg
Material Die Cast Aluminum Die Cast Aluminum

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;