2-1/2" Liquid-Tight Box Connectors, 90 Deg., Insulated - Malleable Iron

Southwire #: MSTR-25090-B Model #: MSTR-25090-B

Connects liquid-tight flexible metal conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Long ferrule prevents pull out
  • Malleable iron zinc plated
  • cULus Listed
  • Insulated Lug Type: INSULATED - NO LUG

Specifications

measurement
imperial metric
Stock # MSTR-25090-B MSTR-25090-B
Model # MSTR-25090-B MSTR-25090-B
UPC # 784297547843 784297547843
Product Height 7.497 19.04 inch cm
Product Width 7.497 19.04 inch cm
Product Weight 7.8 3.54 lbs kg
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;