2-1/2" EMT Set Screw Box Connectors, Insulated - Steel

Southwire #: MES-756-B Model #: MES-756-B

Connects EMT conduit to box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Staked, robertson set screw
  • Concrete tight when taped
  • 1-1/4" thru 4" include 2 set screws
  • Tubular steel zinc plated
  • cULus Listed for EMT conduit only, Federal Spec. W-F-408E, NEMA FB-1
  • INSULATED

Specifications

measurement
imperial metric
Stock # MES-756-B MES-756-B
Model # MES-756-B MES-756-B
UPC # 784297560569 784297560569
Product Height 4.308 10.94 inch cm
Product Width 4.308 10.94 inch cm
Product Weight 1.269 0.58 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;