2-1/2" Conduit Body Covers - Steel

Southwire #: LS-250 Model #: LS-250

Encloses conduit bodies

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Screws included (except LS-250)
  • Galvanized steel
  • UL Listed (all). NEMA FB-1 (domed only)
  • Cover Type: STANDARD

Specifications

Stock # LS-250 LS-250
Model # LS-250 LS-250
UPC # 784297016844 784297016844
Product Height 3.372 8.56 inch cm
Product Width 3.372 8.56 inch cm
Product Weight 0.95 0.43 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;