2-1/2" Conduit Bodies LB-Type - PVC PART HARMONIZED, USE 1147

Southwire #: PLBLA-250 Model #: PLBLA-250

Allows access for inspection, pulling and maintenance

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Schedule 40
  • PVC
  • UL Listed (for wet location and concrete tight), CSA Listed
  • Configuration: BODY W/COVER & FIBER GASKET

Specifications

Stock # PLBLA-250 PLBLA-250
Model # PLBLA-250 PLBLA-250
UPC # 784297760877 784297760877
Product Height 7.842 19.92 inch cm
Product Width 7.842 19.92 inch cm
Product Weight 3.488 1.58 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;