1" x 8" Rigid Conduit Nipples - Steel

Southwire #: N-100800 Model #: N-100800

Extents a conduit system or connects two steel boxes or other metal enclosures

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Threaded on both ends
  • Custom lengths longer than 12" available on request
  • Galvanized steel
  • uULus Listed
  • Length: 8"

Specifications

measurement
imperial metric
Stock # N-100800 N-100800
Model # N-100800 N-100800
UPC # 784297620720 784297620720
Product Height 2.864 7.27 inch cm
Product Width 2.864 7.27 inch cm
Product Weight 0.948 0.43 lbs kg
Material Galvanized Steel Galvanized Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;