1" Rigid Set Screw Box Connectors - Malleable

Southwire #: MSNT-2752 Model #: MSNT-2752

Connects threadless Rigid/IMC to box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concrete tight when taped
  • Malleable iron
  • cULus Listed
  • UNINSULATED

Specifications

Stock # MSNT-2752 MSNT-2752
Model # MSNT-2752 MSNT-2752
UPC # 784297011627 784297011627
Product Weight 0.4 0.18 lbs kg
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;