1" Rigid & IMC Push Install Rigid to Box Pull Elbow

Southwire #: 65079202 Model #: R-PB-100

Removable and reusable, SimPush fittings install without tools, quickly, by simply pushing the fitting onto the conduit, never bother with threading conduit ever again

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Manufactured with corrosion resistant copper free aluminum and powder coated for excellent durability
  • Removable and reusable, SimPush Fittings install quickly without tools or the need to threading conduit. Simply pushing the fitting onto the conduit. Never bother with threading conduit ever again.
  • Never thread conduit again with SimPush, push-to-install conduit fittings
  • Manufactured with corrosion resistant copper free aluminum and powder coated for excellent durability
  • Works with a threaded or non threaded rigid, IMC, and galvanized conduit
  • NEMA 3S, IP66
  • cULus Listed safety certified

Specifications

Stock # 65079202 65079202
Model # R-PB-100 R-PB-100
Product Height 4.419 11.22 inch cm
Product Width 1.929 4.90 inch cm
Product Weight 0.464224 0.21 lbs kg
Material Diecast Copper-Free Aluminum Diecast Copper-Free Aluminum
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;