1" Rigid Conduit Elbows 45 Deg. - Steel

Southwire #: ELR-10045 Model #: ELR-10045

Provides a change in direction in a conduit run

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Threaded on both ends
  • Items sized 2-1/2" and larger ship in palletized cartons or bulk with threaded protectors on both ends
  • Galvanized steel
  • uULus Listed
  • Angle: 11.25 DEGREE
  • Radius Min: 5-3/4"

Specifications

measurement
imperial metric
Stock # ELR-10045 ELR-10045
Model # ELR-10045 ELR-10045
UPC # 784297620249 784297620249
Product Height 3.229 8.20 inch cm
Product Width 3.229 8.20 inch cm
Product Weight 1.568 0.71 lbs kg
Material Galvanized Steel Galvanized Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;