1" Rigid Conduit Bodies T -Type, Malleable Iron

Southwire #: LTM-100 Model #: LTM-100

Allows access for inspection, pulling and maintenance

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Threaded body for Rigid/IMC conduit
  • Malleable iron
  • UL Listed, CSA Listed
  • Configuration: BODY ONLY

Specifications

measurement
imperial metric
Stock # LTM-100 LTM-100
Model # LTM-100 LTM-100
UPC # 784297332425 784297332425
Product Height 4.206 10.68 inch cm
Product Width 4.206 10.68 inch cm
Product Weight 1.84 0.83 lbs kg
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;