1" Rigid 90 Deg. Combination Pull Elbow to Box - Zinc Die Cast

Southwire #: PECB-100 Model #: PECB-100

Connects EMT or Rigid/IMC conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Neoprene gasket
  • Threaded interior for use with Rigid/IMC conduit
  • Set screws for use with EMT conduit
  • Zinc die cast
  • cULus Listed
  • NEOPRENE Gasket

Specifications

measurement
imperial metric
Stock # PECB-100 PECB-100
Model # PECB-100 PECB-100
UPC # 785592114334 785592114334
Product Height 0.48 1.22 inch cm
Product Width 0.48 1.22 inch cm
Product Weight 0.545 0.25 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;