1" PVC Terminal Adapters PART HARMONIZED, USE 1033

Southwire #: PTA-100 Model #: PTA-100

Connects PVC conduit to threaded PVC or steel conduit bell or terminate raceway to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Schedule 40
  • PVC
  • UL Listed, CSA Listed

Specifications

Stock # PTA-100 PTA-100
Model # PTA-100 PTA-100
UPC # 784297761546 784297761546
Product Height 2.314 5.88 inch cm
Product Width 2.314 5.88 inch cm
Product Weight 0.053 0.02 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;