1" Nonmetallic Liquid-Tight Box Connectors, Straight

Southwire #: NMLQ-1100 Model #: NMLQ-1100

Connects liquid-tight nonmetallic conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Suitable for use with liquid-tight flexible non-metallic conduit, Type B
  • Nylon
  • cULus Listed
  • Install Type: STANDARD

Specifications

measurement
imperial metric
Stock # NMLQ-1100 NMLQ-1100
Model # NMLQ-1100 NMLQ-1100
UPC # 784297630033 784297630033
Product Height 2.569 6.53 inch cm
Product Width 2.569 6.53 inch cm
Product Weight 0.155 0.07 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;