1" Neoprene Gaskets

Southwire #: LFN-100 Model #: LFN-100

Provides dust tight seal between conduit body and cover

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Neoprene

Specifications

measurement
imperial metric
Stock # LFN-100 LFN-100
Model # LFN-100 LFN-100
UPC # 784297325427 784297325427
Product Height 0.25 0.64 inch cm
Product Width 3.1 7.87 inch cm
Product Weight 0.031 0.01 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;