1" Liquid-Tight To EMT Combination Compression Couplings - Steel

Southwire #: MLT-EMT-100 Model #: MLT-EMT-100

Connects liquidtight conduit to EMT conduit

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Steel zinc plated
  • UL Listed

Specifications

measurement
imperial metric
Stock # MLT-EMT-100 MLT-EMT-100
Model # MLT-EMT-100 MLT-EMT-100
UPC # 784297545504 784297545504
Product Height 3.098 7.87 inch cm
Product Width 3.098 7.87 inch cm
Product Weight 0.4 0.18 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;