1" Flex/MC/AC 90 Deg. Squeeze Box Connectors - Malleable Iron

Southwire #: ML-110-3 Model #: ML-110-3 In Stock

Connects flexile conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Male hubs threads NPSM
  • 90 deg. Fitting with cover
  • ML-110, ML-110-2, IML-110, IML-110-2 can be used with MCAP
  • UL Listed, Federal Spec. W F 406E, NEMA FB-1
  • UNINSULATED

Specifications

measurement
imperial metric
Stock # ML-110-3 ML-110-3
Model # ML-110-3 ML-110-3
UPC # 784297561535 784297561535
Product Height 2.753 6.99 inch cm
Product Width 2.753 6.99 inch cm
Product Weight 0.71 0.32 lbs kg
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;