1" Fiber Gaskets

Southwire #: LF-100 Model #: LF-100

Provides dust tight seal between conduit body and cover

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Fiber

Specifications

Stock # LF-100 LF-100
Model # LF-100 LF-100
UPC # 784297323423 784297323423
Product Height 1.122 2.85 inch cm
Product Width 1.122 2.85 inch cm
Product Weight 0.015 0.01 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;