1" EMT To Flex Combination Compression Couplings - Zinc Die Cast

Southwire #: L-49-3 Model #: L-49-3

Connects EMT conduit to flexible metal conduit

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Compression end for EMT, screw-in end for flex
  • Zinc die cast
  • UL Listed , CSA Listed

Specifications

measurement
imperial metric
Stock # L-49-3 L-49-3
Model # L-49-3 L-49-3
UPC # 784297021251 784297021251
Product Weight 0.166 0.08 lbs kg
Material Zinc Die Cast Zinc Die Cast

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;