1" EMT Short-Radius Compression 90 Deg. Connector - Zinc Die Cast

Southwire #: EMS10090 Model #: EMS10090

Connects EMT conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concrete tight
  • Zinc die cast
  • UL Listed

Specifications

measurement
imperial metric
Stock # EMS10090 EMS10090
Model # EMS10090 EMS10090
UPC # 785592113801 785592113801
Product Height 0.2 0.51 inch cm
Product Width 0.15 0.38 inch cm
Product Weight 0.402 0.18 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;