1" EMT Set Screw Pull Elbow EMT to Box - Zinc Die Cast

Southwire #: PESSB-100 Model #: PESSB-100

Connects EMT conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Removable aluminum cover for wire pulling
  • Zinc die cast
  • UL Listed, CSA Listed
  • NEOPRENE Gasket
  • UL, CUL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # PESSB-100 PESSB-100
Model # PESSB-100 PESSB-100
UPC # 785592992741 785592992741
Product Height 0.22 0.56 inch cm
Product Width 0.39 0.99 inch cm
Product Weight 0.55 0.25 lbs kg
Material Zinc Die Cast Zinc Die Cast
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;