1" EMT Set Screw Conduit Bodies LB-Type - Aluminum

Southwire #: LBE-100 Model #: LBE-100

Allows access for inspection, pulling and maintenance

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Threadless body with set screws for EMT conduit
  • Aluminum
  • UL Listed, CSA Listed
  • Configuration: BODY ONLY

Specifications

measurement
imperial metric
Stock # LBE-100 LBE-100
Model # LBE-100 LBE-100
UPC # 784297319020 784297319020
Material Die Cast Aluminum Die Cast Aluminum

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;