1" EMT Compressions Couplings - Steel

Southwire #: MEC-762 Model #: MEC-762

Connects two lengths of EMT conduit

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concrete tight
  • Steel zinc plated
  • cULus Listed

Specifications

measurement
imperial metric
Stock # MEC-762 MEC-762
Model # MEC-762 MEC-762
UPC # 784297541148 784297541148
Product Height 2.02 5.13 inch cm
Product Width 2.02 5.13 inch cm
Product Weight 0.283 0.13 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;