1" Cord Grips - Steel

Southwire #: MCG-100C1050 Model #: MCG-100C1050

Secures and seals cords or cables entering enclosures or raceways

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 105 deg C temperature rating
  • Steel zinc plated, neoprene gasket
  • cULus Listed, Federal Spec. W-F-406E
  • Cable Range - Min.: 0.950
  • Cable Range - Max.: 1.050

Specifications

measurement
imperial metric
Stock # MCG-100C1050 MCG-100C1050
Model # MCG-100C1050 MCG-100C1050
UPC # 784297540059 784297540059
Product Height 0.184 0.47 inch cm
Product Width 0.256 0.65 inch cm
Product Weight 0.33 0.15 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;