1" Conduit Body Covers - Malleable

Southwire #: LM-100 Model #: LM-100

Encloses conduit bodies

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Stainless steel captive screws included
  • 2-1/2" - 4" with raised done for additional room
  • Malleable iron
  • cULus Listed, Federal Spec. W-C-586, NEMA: FB-1

Specifications

measurement
imperial metric
Stock # LM-100 LM-100
Model # LM-100 LM-100
UPC # 784297018978 784297018978
Product Height 0.5 1.27 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.364 0.17 lbs kg
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 86ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;