1" Conduit Body Covers & Gaskets, For Form 7 - Steel & Neoprene

Southwire #: M7370-CG Model #: M7370-CG

Covers conduit body opening

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Raised done for additional wiring space
  • Stainless steel captive screws
  • Gray iron (cover)
  • Neoprene (gasket)
  • cULus Listed, Federal Spec. W-C-586D, NEMA: fb-1

Specifications

measurement
imperial metric
Stock # M7370-CG M7370-CG
Model # M7370-CG M7370-CG
UPC # 784297022890 784297022890
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;