1" Conduit Bodies LB-Type - PVC

Southwire #: PLBLA-100 Model #: PLBLA-100

Allows access for inspection, pulling and maintenance

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Schedule 40
  • PVC
  • UL Listed (for wet location and concrete tight), CSA Listed
  • Configuration: BODY W/COVER & FIBER GASKET

Specifications

Stock # PLBLA-100 PLBLA-100
Model # PLBLA-100 PLBLA-100
UPC # 784297760839 784297760839
Product Height 3.956 10.05 inch cm
Product Width 3.956 10.05 inch cm
Product Weight 0.385 0.17 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;