1" Combination Pull Elbow, 90 Deg.

Southwire #: PEC-100 Model #: PEC-100

Seals off end of conduit

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • PVC

Specifications

measurement
imperial metric
Stock # PEC-100 PEC-100
Model # PEC-100 PEC-100
UPC # 785592114297 785592114297
Product Height 0.48 1.22 inch cm
Product Width 0.48 1.22 inch cm
Product Weight 0.496 0.22 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;