1" Combination EMT/Rigid Conduit Bodies LL-Type, w/Cover & Gasket - Aluminum

Southwire #: LLLA-100-CB Model #: LLLA-100-CB In Stock

Allows access for inspection, pulling and maintenance

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Threaded body for Rigid/IMC conduit, and set screws for EMT conduit
  • Aluminum
  • UL Listed, CSA Listed (body only)
  • cULus Listed (w/cover & gasket)
  • Configuration: BODY W/COVER & FIBER GASKET

Specifications

measurement
imperial metric
Stock # LLLA-100-CB LLLA-100-CB
Model # LLLA-100-CB LLLA-100-CB
UPC # 784297010873 784297010873
Product Height 3.847 9.77 inch cm
Product Width 3.847 9.77 inch cm
Product Weight 0.578 0.26 lbs kg
Material Die Cast Aluminum Die Cast Aluminum

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;