1" Anti-Short Bushing - Non-Metallic

Southwire #: ASB-5 Model #: ASB-5

AS5 1IN ANTI-SHORT BUSHN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Suitable for installations at temperatures as low as -40 deg C
  • Bright red color
  • Non-metallic, plastic
  • UL Listed
  • For Use With: 3-1, 2-1, 2-1/0, 1-300MCM, 1-350MCM, 1-400MCM, 1-450MCM, 1-500MCM

Specifications

Stock # ASB-5 ASB-5
Model # ASB-5 ASB-5
UPC # 785592983138 785592983138
Product Height 1.4 3.56 inch cm
Product Width 1.4 3.56 inch cm
Product Weight 0.004 0.00 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;