1/2" Snap-In ROMEX NMSC Connector - Heavy Duty Thermo Plastic

Southwire #: ME-3201 Model #: ME-3201

Connects ROMEX NMSC to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Max. service temperature 105 deg. C
  • Thermoplastic
  • UL Listed
  • Cable Range: (1) 10/3 TO 14/2, (2) 12/2 AND 14/2. SINGLE OR MULT CORDS .300" TO .600" RANGE

Specifications

measurement
imperial metric
Stock # ME-3201 ME-3201
Model # ME-3201 ME-3201
UPC # 784297540509 784297540509
Product Height 1.424 3.62 inch cm
Product Width 1.424 3.62 inch cm
Product Weight 0.023 0.01 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;