1/2" Snap-In ROMEX NMSC Connector - Heavy Duty Thermo Plastic

Southwire #: LNM-51 Model #: LNM-51

Connects ROMEX NMSC to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Heavy duty construction
  • Thermoplastic
  • UL Listed

Specifications

measurement
imperial metric
Stock # LNM-51 LNM-51
Model # LNM-51 LNM-51
UPC # 784297006357 784297006357
Product Height 1.0 2.54 inch cm
Product Width 0.5 1.27 inch cm
Product Weight 0.109 0.05 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;