1/2" Snap In MC Cable Connector Fits 14/3 & 1/2 Cable - Steel

Southwire #: EZ143102 Model #: EZ143102

Used to install MC cable into a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Simple snap-in design
  • No tools required to install
  • Steel zinc plated
  • UL Listed
  • Knockout Size: 1/2"
  • For Use With: 14/3, 10/2
  • UL

Specifications

measurement
imperial metric
Stock # EZ143102 EZ143102
Model # EZ143102 EZ143102
UPC # 785592125309 785592125309
Product Height 0.1 0.25 inch cm
Product Width 0.11 0.28 inch cm
Product Weight 0.05 0.02 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;