1/2" Service Entrance Caps - Clamp On or Threaded - Aluminum

Southwire #: 370 Model #: 370

Used to cap overhead service entrance into building or structure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • For use with Rigid/IMC conduit
  • Cast aluminum
  • UL Listed
  • CSA Listed (threaded only)
  • Type: Threaded

Specifications

measurement
imperial metric
Stock # 370 370
Model # 370 370
UPC # 784297370700 784297370700
Material Die Cast Aluminum Die Cast Aluminum

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;