1/2" Rigid Conduit Bodies, Threaded Form 7, LR-Type - Iron

Southwire #: M7LR17 Model #: M7LR17

Provides access to conductors for pulling, splicing and maintenance

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Tapered threaded NPT hubs
  • Suitable for use in concrete
  • Gray iron, zinc plated with aluminum, enamel paint
  • cULus Listed, Federal Spec. W-C-586, NEMA: FB-1

Specifications

measurement
imperial metric
Stock # M7LR17 M7LR17
Model # M7LR17 M7LR17
UPC # 784297022685 784297022685
Material Gray Iron Gray Iron

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;