1/2" PVC Elbows 90 Deg. Bell End PART HARMONIZED, USE 1241TZ

Southwire #: PVCB-5090 Model #: PVCB-5090

Provides a change in direction in a conduit run

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Standard radius
  • PVC
  • UL Listed
  • CSA Listed
  • Angle: 90 DEGREE

Specifications

Stock # PVCB-5090 PVCB-5090
Model # PVCB-5090 PVCB-5090
UPC # 784297004322 784297004322
Product Weight 0.175 0.08 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;