1/2" PVC Couplings PART HARMONIZED, USE 1011TZ

Southwire #: PC-50 Model #: PC-50

Connects two lengths of PVC conduit

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Schedule 40
  • PVC
  • UL Listed, CSA Listed

Specifications

Stock # PC-50 PC-50
Model # PC-50 PC-50
UPC # 784297760006 784297760006
Product Height 1.604 4.07 inch cm
Product Width 1.604 4.07 inch cm
Product Weight 0.026 0.01 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;