1/2" PVC 2-Hole Straps PART HARMONIZED, USE 1061

Southwire #: PS-50 Model #: PS-50

Secures conduit to surface

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • PVC

Specifications

Stock # PS-50 PS-50
Model # PS-50 PS-50
UPC # 784297761461 784297761461
Product Height 0.017 0.04 inch cm
Product Width 0.02 0.05 inch cm
Product Weight 0.011 0.00 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;