1/2" Liquid-Tight To EMT Combination Compression Couplings - Steel

Southwire #: MLT-EMT-50 Model #: MLT-EMT-50

Connects liquidtight conduit to EMT conduit

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Steel zinc plated
  • UL Listed

Specifications

measurement
imperial metric
Stock # MLT-EMT-50 MLT-EMT-50
Model # MLT-EMT-50 MLT-EMT-50
UPC # 784297545511 784297545511
Product Weight 0.15 0.07 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;