1/2" Liquid-Tight Box Connectors, Straight, Insulated - Steel

Southwire #: SSTR-50-B Model #: SSTR-50-B

Connects liquid-tight flexible metal conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Insulated
  • Long ferrule prevents pull out
  • Carbon steel zinc plated
  • cULus Listed, Meets UL514B, NEMA FB-1
  • Insulated Lug Type: INSULATED

Specifications

measurement
imperial metric
Stock # SSTR-50-B SSTR-50-B
Model # SSTR-50-B SSTR-50-B
UPC # 784297023149 784297023149
Product Weight 0.146 0.07 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;