1/2" Liquid-Tight Box Connectors 90 Deg. - Zinc Die Cast

Southwire #: LQA-9050 Model #: LQA-9050

Connects liquid-tight conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • For use with metallic and non-metallic type B
  • Zinc die cast
  • UL Listed, CSA Listed
  • UNINSULATED

Specifications

measurement
imperial metric
Stock # LQA-9050 LQA-9050
Model # LQA-9050 LQA-9050
UPC # 784297385018 784297385018
Product Height 2.113 5.37 inch cm
Product Width 2.113 5.37 inch cm
Product Weight 0.223 0.10 lbs kg
Material Zinc Die Cast Zinc Die Cast

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;