1/2" Liquid Tight Box Connectors 90 Deg., Insulated - Zinc Die Cast

Southwire #: LQA-9050-I Model #: LQA-9050-I

Connects liquid-tight conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • For use with metallic and non-metallic type B
  • Zinc die cast
  • UL Listed, CSA Listed
  • INSULATED

Specifications

measurement
imperial metric
Stock # LQA-9050-I LQA-9050-I
Model # LQA-9050-I LQA-9050-I
UPC # 784297385216 784297385216
Product Height 2.111 5.36 inch cm
Product Width 2.111 5.36 inch cm
Product Weight 0.217 0.10 lbs kg
Material Zinc Die Cast Zinc Die Cast

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;