1/2" Flex/MC/AC Straight Squeeze Box Connectors, Insulated - Zinc Die Cast

Southwire #: IL-42-1 Model #: IL-42-1

Connects flexible metal conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 1/2" uninsulated for use with MC cable
  • Zinc dies cast
  • UL Listed
  • INSULATED

Specifications

measurement
imperial metric
Stock # IL-42-1 IL-42-1
Model # IL-42-1 IL-42-1
UPC # 784297310706 784297310706
Product Height 1.674 4.25 inch cm
Product Width 1.674 4.25 inch cm
Product Weight 0.089 0.04 lbs kg
Material Zinc Die Cast Zinc Die Cast

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;