1/2" Flex/MC/AC Screw-In Couplings - Zinc Die Cast

Southwire #: L-45-1 Model #: L-45-1

Connects two lengths of flexible metal conduit

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc die cast
  • UL Listed, CSA Listed

Specifications

measurement
imperial metric
Stock # L-45-1 L-45-1
Model # L-45-1 L-45-1
UPC # 784297361517 784297361517
Product Weight 0.06 0.03 lbs kg
Material Zinc Die Cast Zinc Die Cast

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;