1/2" Fast Lock Connector w/ Wide Insulated Throat

Southwire #: FLC-50L Model #: FLC-50L

Connects Aluminum or steel, AC , MC and flexible MCAP cables to box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • No locknut required
  • Tilt into locknut and snap down for a secure connection
  • Dual-grip clamp provides grounding continuity and cable gripping
  • Insulated provides wire protection
  • All wire sizes are AWG
  • Connectors listed for AC cables are suitable for AC-HCF
  • Type: Standard
  • MAFC-50 and MAMAFC-52 can be used also be used with MCAP
  • CABLE TYPE/RANGE: AL MC INTERLOCKING (MCI) 10-3 (0.582) to 8-2 (0.650) STEEL RWFMC, AL RWFMC, AL FMC 1/2" STEEL AC 10-4 (0.625) to 6-3 (0.842) 1/2" 50 500 AL AC 10-4 (0.625) to 8-4 (0.770) STEEL MC INTERLOCKING (MC) 10-3 (0.594) to 6-2 (0.746)
  • UL, CUL

Specifications

measurement
imperial metric
Stock # FLC-50L FLC-50L
Model # FLC-50L FLC-50L
UPC # 785592986672 785592986672
Product Height 0.1 0.25 inch cm
Product Width 0.08 0.20 inch cm
Product Weight 0.12 0.05 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;