1/2" EMT Set Screw Pull Elbows EMT To EMT - Zinc Die Cast

Southwire #: L-144-1 Model #: L-144-1

Connects two lengths of EMT conduit for a 90 degree bend

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Removable aluminum cover for wire pulling
  • Neoprene gasket
  • Zinc die cast
  • UL Listed, CSA Listed
  • NO GASKET

Specifications

measurement
imperial metric
Stock # L-144-1 L-144-1
Model # L-144-1 L-144-1
UPC # 784297314414 784297314414
Product Height 1.971 5.01 inch cm
Product Width 1.971 5.01 inch cm
Product Weight 0.212 0.10 lbs kg
Material Zinc Die Cast Zinc Die Cast

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;