1/2" EMT Set Screw Box Connectors - Steel

Southwire #: MES-750 Model #: MES-750

Connects EMT conduit to box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Staked, robertson set screw
  • Concrete tight when taped
  • 1-1/4" thru 4" include 2 set screws
  • Tubular steel zinc plated
  • cULus Listed for EMT conduit only, Federal Spec. W-F-408E, NEMA FB-1
  • UNINSULATED

Specifications

measurement
imperial metric
Stock # MES-750 MES-750
Model # MES-750 MES-750
UPC # 784297200007 784297200007
Product Height 1.424 3.62 inch cm
Product Width 1.424 3.62 inch cm
Product Weight 0.095 0.04 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;