1/2" EMT Compression Off Set Box Connector - Zinc Die Cast

Southwire #: OCC-50 Model #: OCC-50

Connects EMT conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc die cast
  • cULus Listed
  • UL, CUL

Specifications

measurement
imperial metric
Stock # OCC-50 OCC-50
Model # OCC-50 OCC-50
UPC # 785592991843 785592991843
Product Height 0.49 1.24 inch cm
Product Width 0.34 0.86 inch cm
Product Weight 0.3 0.14 lbs kg
Material Zinc Die Cast Zinc Die Cast
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;