1/2" Double Bite Saddle Box Connectors Straight - Steel

Southwire #: MDB-50B Model #: MDB-50B

Connects aluminum or steel AC, MC and flexible MCAP cable to box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Dual gipping saddle clamps
  • MDB-38B thru MDB-100B can also be used for MCAP
  • Tubular steel zinc plated
  • cULus Listed, NEMA FB-1
  • CABLE TYPE/RANGE: AC STEEL: 6/4 - 2/4 MC STL INTERLOCKED.: 3/4 FLEX: 1" STEEL & ALUM. MCAP: 6/4

Specifications

measurement
imperial metric
Stock # MDB-50B MDB-50B
Model # MDB-50B MDB-50B
UPC # 784297006807 784297006807
Product Height 1.811 4.60 inch cm
Product Width 1.811 4.60 inch cm
Product Weight 0.153 0.07 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;