1/2" Double Bite Saddle Box Connectors 90 Deg. Angle - Malleable Iron

Southwire #: MDB-5090-B Model #: MDB-5090-B

Connects flex, AC, MC, & MCAP cables to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Dual gipping saddle clamps
  • Malleable iron, zinc plated
  • cULus Listed, NEMA FB-1
  • CABLE TYPE/RANGE: AC STEEL: 12/4 - 6/3 AC ALUM. 12/4 - 6/3 MC STL INTERLOCKED.: 10/4 - 6/3 MC ALUM. INTERLOCKED: 10/4 - 6/3 FLEX: 1/2" STEEL & ALUM. MCAP: 10/3 - 10/4, 8/4
  • Angle: 90 DEGREE

Specifications

measurement
imperial metric
Stock # MDB-5090-B MDB-5090-B
Model # MDB-5090-B MDB-5090-B
UPC # 784297013065 784297013065
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 54ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;