1/2" Double Bite Saddle Box Connectors 45 Deg. Angle - Malleable Iron PART HARMONIZED, USE 231TBS

Southwire #: MDB-5045-B Model #: MDB-5045-B

Connects flex, AC, MC, & MCAP cables to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Dual gipping saddle clamps
  • Malleable iron, zinc plated
  • cULus Listed, NEMA FB-1
  • Angle: 45 DEGREE

Specifications

Stock # MDB-5045-B MDB-5045-B
Model # MDB-5045-B MDB-5045-B
UPC # 784297012013 784297012013
Product Height 2.426 6.16 inch cm
Product Width 2.426 6.16 inch cm
Product Weight 0.281 0.13 lbs kg
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;